IESNA:LM-63-2002
[TEST]P1389002
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-927-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17494.4
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
120.2 143.3 198.7 379.0 1016.8 1728.6 2385.0 2810.2 3230.8 3771.6 4460.3 5172.0 6161.2 7094.8 7880.6 8541.5 9151.6 9747.9 
10381.1 11217.7 12183.7 13094.2 13329.9 12937.1 12280.7 11532.0 10958.8 10478.1 8657.1 5648.1 2703.9 1308.0 693.3 281.9 161.8 
87.8 50.8 0.0 
120.2 147.9 198.7 369.8 942.9 1700.9 2315.6 2777.8 3230.8 3767.0 4390.9 5190.5 6128.8 6974.6 7774.3 8430.6 9036.1 9604.6 
10251.7 11060.5 12063.5 12997.1 13320.7 12927.8 12229.9 11508.8 10908.0 10404.2 8670.9 5662.0 2759.4 1308.0 697.9 272.7 157.1 
83.2 50.8 0.0 
120.2 143.3 189.5 360.5 864.3 1566.9 2269.4 2740.9 3193.8 3711.5 4330.8 5116.6 5930.1 6775.9 7473.8 7968.4 8467.6 9077.7 
9775.6 10598.3 11735.3 13043.4 13667.3 13413.1 12585.8 11763.1 11203.8 10746.2 9179.3 6235.1 3203.1 1479.0 702.5 263.5 166.4 
92.4 55.5 0.0 
120.2 143.3 180.3 309.7 744.1 1419.0 2052.2 2606.8 3082.9 3591.3 4187.6 4908.6 5662.0 6410.8 7044.0 7570.9 7926.8 8462.9 
9207.1 10140.7 11444.1 12803.0 13875.3 13930.8 13214.4 12253.0 11619.8 11199.2 9831.1 7362.9 4127.5 1876.5 827.3 300.4 166.4 
106.3 69.3 0.0 
120.2 143.3 175.6 263.5 540.8 1100.0 1737.9 2375.7 2893.4 3383.3 3933.3 4617.4 5338.4 6110.3 6762.0 7325.9 7718.8 8033.1 8499.9 
9267.2 10473.5 12160.6 13755.2 14337.5 13796.8 12821.5 12211.4 11790.8 10478.1 8624.7 5555.7 2528.2 1132.4 420.6 189.5 129.4 
92.4 0.0 
120.2 138.7 166.4 217.2 369.8 716.4 1298.8 1871.9 2509.8 3041.3 3545.1 4118.2 4769.9 5412.4 6156.5 6752.8 7228.9 7580.1 7839.0 
8291.9 9003.7 10288.6 12294.6 13898.4 14314.4 13353.0 12669.0 12155.9 10986.6 9345.7 7062.5 4173.7 2098.4 822.7 291.2 171.0 
124.8 0.0 
120.2 138.7 152.5 184.9 249.6 402.1 697.9 1178.6 1705.5 2287.9 2851.8 3461.9 3988.8 4561.9 5185.9 5823.8 6369.2 6868.3 7242.7 
7626.3 8107.0 8865.0 10076.0 11934.1 13792.1 14439.2 14046.3 13537.9 11730.7 9738.6 7778.9 6225.9 3951.8 1867.3 758.0 
245.0 166.4 0.0 
120.2 134.0 147.9 171.0 212.6 286.6 476.1 785.7 1252.6 1742.5 2292.5 2865.7 3424.9 3988.8 4543.5 5172.0 5717.4 6276.7 6743.5 7215.0 
7700.3 8338.1 9313.4 10755.5 12761.4 14249.7 14540.9 14379.1 12812.3 10575.2 8389.0 6697.3 4825.4 2713.1 1137.0 318.9 
189.5 0.0 
120.2 129.4 143.3 161.8 184.9 226.5 318.9 466.8 753.4 1146.3 1613.1 2107.6 2653.0 3203.1 3780.8 4363.2 4922.5 5500.2 6050.2 6581.8 
7141.0 7802.0 8675.5 9817.2 11291.6 13126.6 13967.8 14226.6 13866.1 12188.3 9881.9 7607.9 5403.2 3522.0 1562.2 517.7 
217.2 0.0 
120.2 129.4 134.0 143.3 147.9 161.8 175.6 203.4 240.3 305.1 411.4 568.5 785.7 1095.4 1455.9 1858.1 2292.5 2805.6 3355.6 3974.9 4645.1 5430.9 
6364.5 7483.1 8772.6 10150.0 10986.6 11522.7 12377.8 11924.8 9881.9 6849.8 4127.5 2167.7 910.5 268.1 175.6 0.0 
120.2 124.8 124.8 124.8 129.4 129.4 129.4 134.0 129.4 134.0 134.0 138.7 147.9 157.1 184.9 212.6 254.2 309.7 383.6 489.9 624.0 827.3 1100.0 1534.5 
2246.3 3503.5 4575.8 5246.0 6193.5 5296.8 3868.6 2717.8 1788.7 924.4 268.1 64.7 18.5 0.0 
120.2 120.2 120.2 115.6 115.6 115.6 115.6 110.9 106.3 106.3 106.3 106.3 101.7 97.1 97.1 97.1 101.7 110.9 120.2 134.0 152.5 166.4 189.5 221.9 291.2 494.6 
739.5 975.2 1590.0 1687.0 1192.5 725.7 420.6 194.1 78.6 32.4 13.9 0.0 
120.2 115.6 115.6 110.9 106.3 106.3 101.7 97.1 92.4 92.4 87.8 83.2 78.6 74.0 64.7 60.1 55.5 55.5 55.5 55.5 55.5 55.5 50.8 50.8 41.6 37.0 37.0 
37.0 46.2 55.5 41.6 37.0 37.0 27.7 18.5 13.9 13.9 0.0 
120.2 110.9 106.3 97.1 92.4 87.8 83.2 74.0 69.3 60.1 50.8 46.2 37.0 32.4 27.7 23.1 18.5 18.5 13.9 9.2 9.2 9.2 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 0.0 0.0 4.6 
4.6 9.2 9.2 9.2 0.0 
120.2 106.3 97.1 87.8 78.6 74.0 64.7 55.5 46.2 37.0 32.4 23.1 18.5 13.9 9.2 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 
9.2 9.2 0.0 
120.2 101.7 87.8 78.6 69.3 55.5 50.8 41.6 32.4 23.1 18.5 9.2 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 
9.2 0.0 
120.2 97.1 83.2 69.3 60.1 50.8 37.0 27.7 23.1 13.9 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 
4.6 0.0 
120.2 97.1 78.6 64.7 50.8 41.6 32.4 23.1 18.5 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 
0.0 
120.2 92.4 78.6 60.1 50.8 41.6 27.7 18.5 13.9 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
120.2 97.1 78.6 60.1 50.8 37.0 27.7 23.1 13.9 9.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
120.2 97.1 78.6 64.7 50.8 37.0 32.4 23.1 18.5 9.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
120.2 97.1 78.6 64.7 50.8 37.0 32.4 23.1 18.5 13.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
